Product | Subtotal | Qty | |
---|---|---|---|
FTDI Cable 5V
DEV-09718 |
19.5 | 1 | |
FTDI Cable 5V VCC-3.3V I/O
DEV-09717 |
19.5 | 1 | |
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
21.9 | 2 | |
ProtoShield for Arduino Pro Mini
DEV-09709 |
4.72
You save: 7.08 (60%) |
4
Cannot be ordered at this time. |
|
SparkFun Micro OLED Breakout
LCD-13003 |
17.5 | 1 | |
SparkFun XBee Explorer Regulated
WRL-11373 |
11.95 | 1 | |
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
WRL-10414 |
45.9 |
2
Cannot be ordered at this time. |
|
Total: 140.97 |