Perkinsense

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Charger - 5V USB
Retired TOL-10214
3.9 2   
Cannot be ordered at this time.
Jumper Wire - JST Black Red
Out of stock PRT-08670
1.9 2   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
3.8 4   
USB LiPoly Charger - Single Cell
Retired PRT-10161
23.92
You save:
5.98 (20%)
2   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
65.9 2   
Cannot be ordered at this time.
Total: 99.42


Start a project on
Hackster.io
with this stuff