The Venus

by Member #642112

Favorited Favorite 0

Sensor and microprocessor components for The Venus: battery, arduino, microphone, speaker, barometric pressure sensor, piezo, break-away headers and 3.5mm jack.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Barometric Pressure Sensor Breakout - MPL115A1
Retired SEN-09721
14.95 1   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Piezo Element
In stock SEN-10293
1.6 1   
Pro Micro - 3.3V/8MHz
Out of stock DEV-12587
19.5 1   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
SparkFun TRRS 3.5mm Jack Breakout
30 available BOB-11570
4.5 1   
Total: 65.65