by M-Short
Also add decoupling caps
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Female Headers
PRT-00115 |
3 | 2 |
![]() |
LED - Assorted (20 pack)
COM-12062 |
3.3 | 1 |
![]() |
Break Away Headers - Straight
PRT-00116 |
6 | 4 |
![]() |
Mini Photocell
SEN-09088 |
3 | 2 |
![]() |
Voltage Regulator - 3.3V
COM-00526 |
3.9 | 2 |
![]() |
Voltage Regulator - 5V
COM-00107 |
1.9 | 2 |
![]() |
Mini Power Switch - SPDT
COM-00102 |
7.5 | 5 |
![]() |
Trimpot 10K Ohm with Knob
COM-09806 |
4.75 | 5 |
![]() |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.5
You save: 0.45 (47%) |
1 |
![]() |
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
COM-11507 |
0.95 |
1
Cannot be ordered at this time. |
![]() |
LED - RGB Clear Common Cathode
COM-00105 |
2.05 | 1 |
![]() |
Breadboard - Mini Modular (Black)
PRT-12047 |
3.95 | 1 |
![]() |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
2.5 | 5 |
Total: 43.3 |