Product | Subtotal | Qty | |
---|---|---|---|
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Breadboard - Full-Size (Bare)
PRT-12615 |
13 | 2 | |
SparkFun Third Hand Kit
TOL-11784 |
37.5 | 1 | |
Flexible Coolant Pipe - 1ft (1/2")
TOL-12783 |
4.2 | 2 | |
SparkFun Third Hand Parts
TOL-12033 |
4.9 | 2 | |
Soldering Station Variable Temperature 50W
TOL-10707 |
44.95 |
1
Cannot be ordered at this time. |
|
Digital Multimeter - Basic
TOL-12966 |
16.5 | 1 | |
6" Digital Calipers
TOL-10997 |
16.5 | 1 | |
SparkFun Tool Bag Kit
TOL-13055 |
79.9 |
2
Cannot be ordered at this time. |
|
Heaterizer XL-3000 Heat Gun
TOL-10326 |
14.95 | 1 | |
Solder Lead Free - 100-gram Spool
TOL-09325 |
9.95 | 1 | |
Solder Wick #2 5ft. - Generic
TOL-09327 |
2.75 | 1 | |
Solder Tip Tinner and Cleaner
TOL-13246 |
10.95 | 1 | |
Heat Shrink Kit
PRT-09353 |
8.95 | 1 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
16.5 | 3 | |
Panavise Jr. - Vacuum Base
TOL-10410 |
35.5 |
1
Cannot be ordered at this time. |
|
SparkFun RGB and Gesture Sensor - APDS-9960
SEN-12787 |
16.5 | 1 | |
Total: 363.95 |