RF

by Member #590154

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
9.9 2   
2.4GHz Duck Antenna RP-SMA - Large
29 available WRL-00558
21.9 2   
XBee Pro 60mW U.FL Connection - Series 1 (802.15.4)
Retired WRL-08710
75.9 2   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom - Sensor Stick
Retired SEN-10724
49.95 1   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
19.5 1   
Total: 177.15