RaspiDrum

by Member #38550

Favorited Favorite 0

The RaspiDrum immerses the performer and audience in a unique sound universe of raspy and/or otherwise somewhat dirty percussive sounds. The performer can precisely control the timing of the sounds, which are synthesized completely algorithmically. No sound samples or tables are employed.

The RaspiDrum has 16 button pads laid out in a 4x4 grid. These pads enable a musician to perform percussive sounds using any of the fingers. The pads control sound according to four different interaction modes: trigger on pad down, trigger on pad down or pad up, "dipping" using continuous control, and toggling.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi - 8GB SD Card
Retired DEV-12998
11.95 1   
Cannot be ordered at this time.
Screw - Phillips Head (3/4", 4-40, 10 pack)
Retired PRT-10451
0.45
You save:
1.05 (70%)
1   
Cannot be ordered at this time.
Nut - Nylon (4-40, 10 pack)
Retired PRT-10789
1.95 1   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (F/F, 20 pack)
Out of stock PRT-12796
2.1 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Button Pad 4x4 - Breakout PCB
In stock COM-08033
10.95 1   
Button Pad 4x4 - LED Compatible
19 available COM-07835
4.95 1   
CAT 6 Cable - 3ft
Only 9 left! CAB-08915
2.1 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Silicone Bumpers - Large (10x16.5mm, 4 pack)
In stock COM-10594
1.05 1   
Diode Small Signal - 1N4148
In stock COM-08588
4.5 18   
Total: 91.7