by M-Short
Product | Subtotal | Qty | |
---|---|---|---|
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
JST Jumper 2 Wire Assembly
PRT-09914 |
1.05 | 1 | |
Jumper Wire - 0.1", 3-pin, 4"
PRT-10363 |
1.05 | 1 | |
Jumper Wire - 0.1", 4-pin, 4"
PRT-10364 |
1.05 | 1 | |
Jumper Wire - 0.1", 6-pin, 4"
PRT-10366 |
1.05 | 1 | |
Jumper Wire - 0.1", 2-pin, 4"
PRT-10362 |
1.05 | 1 | |
Ribbon Cable - 10 wire (3ft)
CAB-10649 |
1.05 | 1 | |
Jumper Wires - Connected 6" (M/M, 20 pack)
PRT-12795 |
2.1 | 1 | |
Jumper Wires - Connected 6" (M/F, 20 pack)
PRT-12794 |
2.1 | 1 | |
Jumper Wires - Connected 6" (F/F, 20 pack)
PRT-12796 |
2.1 | 1 | |
IC Hook Test Leads
CAB-00501 |
9.95 | 1 | |
Total: 25 |