For Kudu Horn Crystal Lights

by Laura Garabedian

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Super Bright LED - White 10mm
In stock COM-11118
3.14
You save:
0.56 (15%)
2   
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
9 2   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Logarithmic
Retired COM-09940
1.9 2   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
2.1 2   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
11.9 2   
Cannot be ordered at this time.
Total: 28.04