hackathon

by jkantarek

Favorited Favorite 0

also added in: knitting/sewing kit getting started with wearables book

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Accelerometer - ADXL335
34 available DEV-09267
17.95 1   
Conductive Fabric - 12"x13" MedTex180
Retired DEV-10055
19.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
7.9 2   
LilyPad Vibe Board
In stock DEV-11008
8.5 1   
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
LilyPad Arduino USB - ATmega32U4 Board
In stock DEV-12049
27.95 1   
Conductive Yarn - 300m/100g
Retired DEV-12806
19.95 1   
Cannot be ordered at this time.
ELastoLite Kit - 2x2 Inch - White
Retired COM-12830
39.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Grey (20g)
Retired COM-12850
12.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Total: 216.95