Electric Arts

by Emcee Grady

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Silk Flower LED
Out of stock COM-13270
7.49
You save:
7.46 (50%)
1   
Cannot be ordered at this time.
LilyPad Design Kit
Retired KIT-12073
79.95 1   
Cannot be ordered at this time.
LilyPad MP3
34 available DEV-11013
49.95 1   
EL Inverter - Battery Pack
In stock COM-11222
14.85 3   
EL Wire - Red 3m
In stock COM-10191
9.95 1   
EL Wire - Blue 3m
In stock COM-10195
9.95 1   
Conductive Yarn - 300m/100g
Retired DEV-12806
19.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
27 available COM-10994
24.95 1   
Total: 217.04