Arduino course @ Cooper Union

by Member #126758

Favorited Favorite 0

BOM for students to purchase for the Arduino course with Danny Bertner.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Classic
33 available PRT-00112
10.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 10 left! PRT-11026
2.45 1   
Hobby Motor - Gear
Out of stock ROB-11696
2.1 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
USB Cable A to B - 10 Foot
Retired CAB-00513
4.95 1   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
10 Segment LED Bar Graph - Green
In stock COM-09938
2.25 1   
LED - Basic Red 5mm
In stock COM-09590
1.35 3   
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.25 1   
9V Alkaline Battery
In stock PRT-10218
2.25 1   
Total: 87.15