Product | Subtotal | Qty | |
---|---|---|---|
Non-Invasive Current Sensor - 30A
SEN-11005 |
10.95 | 1 | |
Inductor 180uH
COM-00090 |
1.95 |
1
Cannot be ordered at this time. |
|
Pro Micro - 3.3V/8MHz
DEV-12587 |
19.5 | 1 | |
SparkFun FM Tuner Basic Breakout - Si4703
BOB-11083 |
12.5 | 1 | |
SparkFun Mono Audio Amp Breakout - TPA2005D1
BOB-11044 |
9.5 | 1 | |
Total: 54.4 |