FairwayIQ-2

by RoHS

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Bus Pirate Cable
In stock CAB-09556
5.5 1   
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
RFID Button - 16mm (125kHz)
In stock SEN-09417
13.5 3   
RFID Tag (125kHz)
Retired COM-08310
5.85 3   
Cannot be ordered at this time.
SparkFun Electric Imp Breakout
Retired BOB-12886
7.95
You save:
5 (39%)
1   
Cannot be ordered at this time.
Electric Imp
Retired WRL-11395
35.9
You save:
24 (40%)
2   
Cannot be ordered at this time.
Total: 98.65