GESTEM 2015

by Mando

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - 3mm Cycling RGB (slow)
In stock COM-11448
50
You save:
5 (9%)
100   
LilyPad Button Board
In stock DEV-08776
179
You save:
31 (15%)
100   
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
189
You save:
21 (10%)
100   
Copper Tape - 5mm (50ft)
In stock PRT-10561
7.9 2   
Total: 425.9