RH00002

by Member #42208

Favorited Favorite 0

Components for Release Hardware V0.0002

See releasehardware.com for more info

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Analog Panel Meter - 0 to 20mA
Retired TOL-10286
4.95 1   
Cannot be ordered at this time.
Wiper/Actuator - 1N to 3N Force
Retired SEN-09075
3.5 1   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 100mm
Retired SEN-08607
6.95 1   
Cannot be ordered at this time.
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
Total: 18.9