Other

by Member #640876

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
19.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Tool Kit - Intermediate
Retired TOL-13087
79.95 1   
Cannot be ordered at this time.
Flex Sensor 2.2"
Out of stock SEN-10264
11.95 1   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
Force Sensitive Resistor - Small
In stock SEN-09673
7.5 1   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-511C1R)
Retired SEN-13007
31.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 8 left! SEN-00242
14.95 1   
Infrared Thermometer - MLX90614
Out of stock SEN-09570
18.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Short Range - Sharp GP2Y0A41SK0F
17 available SEN-12728
14.95 1   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Solder Vacuum
In stock TOL-13203
5.5 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Solid State Relay - 8A
Retired COM-10636
4.95 1   
Cannot be ordered at this time.
Total: 265.4