Shopping List

by Member #649224

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
33.9 2   
9 Degrees of Freedom - Razor IMU
Retired SEN-10736
149.9 2   
Cannot be ordered at this time.
SparkFun Bluetooth Mate Gold
Retired WRL-12580
51.74
You save:
22.16 (30%)
2   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
29.85 3   
Cannot be ordered at this time.
SparkFun USB LiPoly Charger - Single Cell
Only 12 left! PRT-12711
53.85 3   
Total: 319.24