Rock Wall Buzzer

by Member #477499

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Car Horn - 12V (pair)
Retired COM-10966
5.95 1   
Cannot be ordered at this time.
Big Dome Pushbutton - Red
In stock COM-09181
25.9 2   
SparkFun OpenSegment Serial Display - 20mm (Blue)
Retired COM-11647
16.95 1   
Cannot be ordered at this time.
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
7.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Hook-Up Wire - Silicone 12AWG (Red, 1m)
Retired PRT-13082
4.95 1   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Total: 83.8