Trouble

by Kamiquasi

Favorited Favorite 0

The kind of wish list that gets you in trouble

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Geiger Counter
Retired SEN-11345
149.95 1   
Cannot be ordered at this time.
DIYDrones ArduIMU+ V3
Retired DEV-11055
79.95 1   
Cannot be ordered at this time.
GPS Receiver - EM-506 (48 Channel)
In stock GPS-12751
39.95 1   
SparkFun SM5100B Evaluation Board
Retired CEL-09427
59.95 1   
Cannot be ordered at this time.
GSM/GPRS Module - SM5100B
Retired CEL-09533
59.95 1   
Cannot be ordered at this time.
Quad-band Cellular Duck Antenna SMA
In stock CEL-00675
7.95 1   
XTend 900 1W RPSMA - 40 Mile Range
Retired WRL-09411
194.95 1   
Cannot be ordered at this time.
BeagleBone Black - Rev C
Out of stock DEV-12857
54.95 1   
CryptoCape
Retired DEV-12773
59.95 1   
Cannot be ordered at this time.
HackHD - 1080p Camera Module
Retired SEN-11418
159.95 1   
Cannot be ordered at this time.
Standard Gripper Kit A - Channel Mount
24 available ROB-13174
9.95 1   
Car Horn - 12V (pair)
Retired COM-10966
5.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
131.8 4   
Cannot be ordered at this time.
Total: 1015.2