My MCU

by Member #203091

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Basic 20x4 Character LCD - Black on Green 5V
Retired LCD-00256
17.95 1   
Cannot be ordered at this time.
Serial Port Programmer - Socketed
Retired PGM-00008
13.95 1   
Cannot be ordered at this time.
Crystal 4MHz
Retired COM-00539
0.95 1   
Cannot be ordered at this time.
PIC 40 Pin 48MHz 16K 13A/D USB - 18F4550
Retired COM-00233
11.39 1   
Cannot be ordered at this time.
Total: 44.24