HIR Program - Sound Visualizer

by onebeartoe

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi - Model B+
Retired DEV-12994
39.95 1   
Cannot be ordered at this time.
RGB LED Panel - 16x32
Retired COM-12583
24.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
USB Micro-B Cable - 6"
In stock CAB-13244
2.1 1   
Barrel Jack Adapter - USB to 5.5mm
In stock TOL-08639
3.5 1   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
Total: 113.3