Lights

by kabeero

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
LED - Super Bright Red
In stock COM-00528
1.05 1   
LED - Super Bright Blue
In stock COM-00529
1.05 1   
LED - Super Bright Yellow
In stock COM-00530
1.05 1   
LED - Super Bright White
In stock COM-00531
1.05 1   
LED - Super Bright Green
In stock COM-08285
1.05 1   
Electret Microphone
In stock COM-08635
1.05 1   
Triple Output High Power RGB LED
Retired COM-08718
8.2
You save:
9.75 (54%)
1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
1.6 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
Toggle Switch
In stock COM-09276
2.1 1   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
EL Wire - Orange 3m
Retired COM-10193
9.95 1   
Cannot be ordered at this time.
EL Wire - Green 3m
Retired COM-10194
9.95 1   
Cannot be ordered at this time.
EL Wire - White 3m
Retired COM-10197
9.95 1   
Cannot be ordered at this time.
EL Wire - Pink 3m
Retired COM-10198
9.95 1   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
1.6 1   
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Super Bright LED - White 10mm
In stock COM-11118
1.57
You save:
0.28 (15%)
1   
LED - 5mm Cycling RGB (slow)
In stock COM-11450
0.95 1   
LED - 5mm Cycling RGB (fast)
In stock COM-11451
0.95 1   
PicoBuck LED Driver
Retired COM-11850
14.95 1   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
NeoPixel Stick - 8 x WS2812 5050 RGB LED
Out of stock COM-12661
5.95 1   
Cannot be ordered at this time.
EL Wire - Purple 3m (Chasing)
Retired COM-12928
9.95 1   
Cannot be ordered at this time.
mbed Starter Kit
Retired KIT-12968
149.95 1   
Cannot be ordered at this time.
RFduino - Dev Kit
Retired DEV-13219
42.65 1   
Cannot be ordered at this time.
Total: 398.22