First Round

by Member #653670

Favorited Favorite 0

basic supplies for a 3 simultaneous basic projects with Lily Tiny and battery holders, and 2 advanced projects with LilyPad Simples (the prototyping kits come with a bunch of different sensors and outputs that can be tested, then broken out to put into projects) and a few extras.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
14.85 3   
Cannot be ordered at this time.
LilyTiny
Out of stock DEV-10899
17.85 3   
Needle Set
In stock TOL-10405
4.2 2   
LilyPad ProtoSnap Development Board
Retired DEV-11262
119.9 2   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
10.5 5   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
4.5 1   
Cannot be ordered at this time.
LilyPad Rainbow LED Panel (5 strips of 7 colors)
Retired DEV-11843
24.95 1   
Cannot be ordered at this time.
LilyPad Accelerometer - ADXL335
In stock DEV-09267
17.95 1   
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Red (20g)
Retired COM-11555
12.95 1   
Cannot be ordered at this time.
Total: 295.6