Robautimus Prime's Parts List

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rover 5 Motor Driver Board
Retired ROB-11593
24.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 11 left! SEN-00242
44.85 3   
Standard Gearmotor - 303 RPM (3-12V)
Retired ROB-12147
99.8 4   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
Arduino Uno - R3 SMD
In stock DEV-11224
26.3 1   
Off-Road Wheels - 120x60mm (2 pack)
Retired ROB-10555
29.9 2   
Cannot be ordered at this time.
Aluminum Channel - 6.0"
Retired ROB-12164
11.98 2   
Cannot be ordered at this time.
Aluminum Channel - 12"
Retired ROB-12221
19.98 2   
Cannot be ordered at this time.
Total: 290.26