Pianette V2

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
2x3 Pin Shrouded Header
In stock PRT-10877
66.4
You save:
3.6 (5%)
40   
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
20.8
You save:
1.2 (5%)
40   
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
DC Barrel Jack Plug - Male
In stock PRT-11476
4.2 4   
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
SparkFun MicroView - USB Programmer
In stock DEV-12924
17.95 1   
Zener Diode - 5.1V 1W
Retired COM-10301
5 20   
Cannot be ordered at this time.
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
4 40   
Total: 164.8