Customer #654171's Wish List from Cart

by Member #654171

Favorited Favorite 0

For Computer Apps class

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Diffused LED - Yellow 10mm
In stock COM-10634
7.2 12   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
10.5 3   
LED - Assorted (20 pack)
In stock COM-12062
7.9 2   
LED - 5mm Cycling RGB (fast)
In stock COM-11451
31.5
You save:
1.75 (5%)
35   
Hobby Motor - Gear
Out of stock ROB-11696
33.6 16   
Super Bright LED - Green 10mm
In stock COM-08861
44 16   
Super Bright LED - White 10mm
In stock COM-11118
25.12
You save:
4.48 (15%)
16   
Copper Tape - 5mm (50ft)
In stock PRT-10561
7.9 2   
LED - Basic Blue 5mm
In stock COM-11372
9.6 16   
Total: 177.32