MMAE432-01 Order #1

by Member #582610

Favorited Favorite 0

This is a wishlist for an order by the Bob's Builders team from MMAE432-01, led by Professor Spenko.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
3.95 1   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
Thumb Slide Joystick
In stock COM-09426
3.95 1   
Micro Gearmotor - 90 RPM (6-12V)
In stock ROB-12285
13.95 1   
LED Display Driver (8-Digit) - MAX7219CNG
Retired COM-09622
10.95 1   
Cannot be ordered at this time.
7-Segment Display - 20mm (Red)
In stock COM-11405
1.6 1   
Slide Pot - Medium (10k Linear Taper)
In stock COM-11621
2.75 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Heating Pad - 5x10cm
In stock COM-11288
9 2   
Heating Pad - 5x15cm
In stock COM-11289
11 2   
N-Channel MOSFET 60V 30A
Retired COM-10213
5 4   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
1.9 2   
Thermistor 10K
In stock SEN-00250
1.9 2   
Temperature Sensor - TMP36
In stock SEN-10988
3.2 2   
Rocker Switch - SPST (round)
In stock COM-11138
1.1 2   
Momentary Button - Panel Mount (Black)
In stock COM-11996
3.15 3   
Thumbwheel Potentiometer - 10k Ohm, Linear
Retired COM-11173
1.9 2   
Cannot be ordered at this time.
Total: 91.3