Customer #456135's Wish List from Cart

by Member #456135

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Channel Tube Clamp - 1" Bore
Retired ROB-12270
17.97 3   
Cannot be ordered at this time.
Servo Mount - Servo Plate B
Retired ROB-12444
13.98 2   
Cannot be ordered at this time.
Robotic Claw Pan/Tilt Bracket - MKII
Retired ROB-11674
59.9 2   
Cannot be ordered at this time.
Aluminum Channel - 12"
Retired ROB-12221
9.99 1   
Cannot be ordered at this time.
Robotic Claw - MKII
Retired ROB-11524
11.95 1   
Cannot be ordered at this time.
2mm 10pin XBee Socket
In stock PRT-08272
6.9 6   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
6.3 3   
Rover 5 Motor Driver Board
Retired ROB-11593
24.95 1   
Cannot be ordered at this time.
Total: 151.94