Spanish Game Board

by Member #655197

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Toggle Switch and Cover - Illuminated (Blue)
Retired COM-11313
2.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Orange)
Retired COM-11312
2.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Green)
Retired COM-11311
2.95 1   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
SoftPot Membrane Potentiometer - 200mm
In stock SEN-08679
12.95 1   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
1.05 1   
GTE Knob - Small
In stock COM-11951
1.05 1   
Slide Pot - Small (10k Linear Taper)
In stock COM-11620
2.1 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
7-Segment Display - LED (Red)
31 available COM-08546
2.5 2   
Foot Pedal Switch
Retired COM-11192
6.5 1   
Cannot be ordered at this time.
Rocker Switch - SPST (round)
In stock COM-11138
4.4 8   
Jumper Wires - Connected 6" (M/M, 20 pack)
Out of stock PRT-12795
4.2 2   
Shift Register 8-Bit - 74HC595
Retired COM-00733
6 4   
Cannot be ordered at this time.
9V Snap Connector
In stock PRT-00091
1.75 1   
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
Total: 88.15