ech0s

by ech0s

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
SparkFun Touch Screen Connector Breakout - Nintendo DS
Retired BOB-09170
3.95 1   
Cannot be ordered at this time.
Color LCD - SMD Connector
Retired LCD-00570
1.95 1   
Cannot be ordered at this time.
ArduIMU Sensor Board - Six Degrees of Freedom (Main)
Retired GPS-09372
29.95 1   
Cannot be ordered at this time.
Compass Module - HMC6352
Retired SEN-07915
34.95 1   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Soldering Iron Stand
Out of stock TOL-09477
6.5 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Third Hand
29 available TOL-09317
10.95 1   
RF Link Transmitter - 434MHz
Retired WRL-08946
3.95 1   
Cannot be ordered at this time.
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
Color LCD - Breakout Board
Retired LCD-08600
34.95 1   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Infrared Keychain Remote Control
Retired COM-10280
3.95 1   
Cannot be ordered at this time.
IR Receiver Diode - TSOP38238
Only 5 left! SEN-10266
2.1 1   
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
SparkFun IMU Fusion Board - ADXL345 & IMU3000
Retired SEN-10252
39.95 1   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
37.48
You save:
37.47 (50%)
1   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
IMU Analog Combo Board - 5 Degrees of Freedom IDG500/ADXL335
Retired SEN-09268
44.95 1   
Cannot be ordered at this time.
IMU Analog Combo Board Razor - 6DOF Ultra-Thin IMU
Retired SEN-10010
59.95 1   
Cannot be ordered at this time.
Triple Axis Magnetometer Breakout - HMC5843
Retired SEN-09371
12.95 1   
Cannot be ordered at this time.
Product Sketch T-Shirt - Large
Retired SWG-09244
12.95 1   
Cannot be ordered at this time.
SparkFun Coffee Mug
Retired SWG-09192
4.95 1   
Cannot be ordered at this time.
SFE Iron-on patch
Retired SWG-09532
4.95 1   
Cannot be ordered at this time.
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
19.95 1   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Red, White Pages)
Retired SWG-10396
4.95 1   
Cannot be ordered at this time.
RF Link 2400bps Receiver - 434MHz
Retired WRL-08949
4.95 1   
Cannot be ordered at this time.
LSM303 Breakout Board - Tilt Compensated Compass
Retired SEN-09810
29.9 2   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Total: 544.53