NEW

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Heat Shrink Kit
In stock PRT-09353
8.95 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Universal Plate Set
Retired ROB-10016
6.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
2mm 10pin XBee Socket
In stock PRT-08272
2.3 2   
Light Pipe - White Core (6mm, 5' long)
Retired PRT-10692
24.95 1   
Cannot be ordered at this time.
SparkFun USB Host Shield
Retired DEV-09947
34.95 1   
Cannot be ordered at this time.
Total: 105.55