by BBORNCR
Product | Subtotal | Qty | |
---|---|---|---|
Polarized Connectors - Housing (4-Pin)
PRT-08097 |
21.5
You save: 1 (4%) |
50 | |
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
104
You save: 5.5 (5%) |
10 | |
Big Red Box - Enclosure
PRT-11366 |
105 | 10 | |
LED - Ultraviolet
COM-08662 |
50
You save: 2.5 (5%) |
50 | |
Force Sensitive Resistor 0.5"
SEN-09375 |
150 | 20 | |
Polarized Connectors - Crimp Pins (20 Pack)
PRT-08100 |
189
You save: 21 (10%) |
100 | |
Coin Cell Battery - 12mm (CR1225)
PRT-00337 |
100
You save: 5 (5%) |
50 | |
SparkFun Block for IntelĀ® Edison - Arduino
DEV-13036 |
74.75 |
5
Cannot be ordered at this time. |
|
USB Cable A to B - 6 Foot
CAB-00512 |
214
You save: 11 (5%) |
50 | |
SparkFun Electret Microphone Breakout
BOB-09964 |
179
You save: 19.75 (10%) |
25
Cannot be ordered at this time. |
|
Total: 1187.25 |