ROS Powered Robot

by Member #656454

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
0.75
You save:
2.2 (75%)
1   
Cannot be ordered at this time.
Raspberry Pi - GPIO Shrouded Header (2x13)
In stock PRT-11490
0.24
You save:
0.71 (75%)
1   
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
Magician Chassis
Retired ROB-12866
14.95 1   
Cannot be ordered at this time.
Angle Bracket - 4-40
In stock PRT-10228
11 20   
JST Jumper 3 Wire Assembly
In stock PRT-09915
16 10   
Heatsink TO-220
In stock PRT-00121
1.05 1   
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
6.4 4   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
9 2   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
DC Barrel Jack Adapter - Female
In stock PRT-10288
7 2   
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Jumper Wires Premium 12" M/M Pack of 10
In stock PRT-09387
4.95 1   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Rocker Switch - SPST (right-angle)
In stock COM-08837
1.05 1   
H-Bridge Motor Driver 1A
In stock COM-00315
10 4   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
3.2 2   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
3.2 2   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Breadboard - Mini Modular (White)
Out of stock PRT-12043
4.5 1   
Beaglebone Black
Retired DEV-12076
44.95 1   
Cannot be ordered at this time.
Raspberry Pi Enclosure - Translucent (RPi3, RPi2, B+)
Retired DEV-12996
8.95 1   
Cannot be ordered at this time.
Raspberry Pi - 8GB SD Card
Retired DEV-12998
11.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B+
Retired DEV-12994
39.95 1   
Cannot be ordered at this time.
Tank Treads
Retired ROB-00321
9.95 1   
Cannot be ordered at this time.
Dual Motor GearBox
Retired ROB-00319
10.95 1   
Cannot be ordered at this time.
Total: 309.79