3D_tong

by Member #609919

Favorited Favorite 0

ça marche et ça connecte

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Bare (1m)
Retired COM-12025
19.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
1.1 2   
ProtoBoard - Square Shape
Retired PRT-08886
1 2   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
7 2   
Pulse Sensor
In stock SEN-11574
26.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
3.9 2   
Cannot be ordered at this time.
Total: 110.45