Product | Subtotal | Qty | |
---|---|---|---|
Basic 16x2 Character LCD - Red on Black 5V
LCD-00791 |
14.95 |
1
Cannot be ordered at this time. |
|
XBee 1mW Trace Antenna - Series 1 (802.15.4)
WRL-11215 |
49.9 |
2
Cannot be ordered at this time. |
|
SparkFun 5V Step-Up Breakout - NCP1402
PRT-10968 |
11.9 |
2
Cannot be ordered at this time. |
|
Toggle Switch and Cover - Illuminated (Red)
COM-11310 |
3.5 | 1 | |
USB Battery Pack - 6600 mAh
PRT-11360 |
29.95 |
1
Cannot be ordered at this time. |
|
Ball Caster Metal - 3/8"
ROB-08909 |
5.9 |
2
Cannot be ordered at this time. |
|
Single Channel - 45 Degree Angle
ROB-12138 |
3.18 |
2
Cannot be ordered at this time. |
|
Standard Gearmotor - 168 RPM (3-12V)
ROB-12144 |
49.9 |
2
Cannot be ordered at this time. |
|
Ultrasonic Range Finder - LV-MaxSonar-EZ0
SEN-08502 |
285.04
You save: 14.96 (5%) |
8
Cannot be ordered at this time. |
|
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
13 | 2 | |
5-way Tactile Switch
COM-10063 |
4.2 | 2 | |
Crystal 16MHz
COM-00536 |
2.1 | 2 | |
LED Tactile Button - Blue
COM-10443 |
4.5 | 2 | |
Microswitch - 2 Terminal
COM-09414 |
4.5 |
3
Cannot be ordered at this time. |
|
Lithium Ion Battery - 2000mAh
PRT-08483 |
25.9 |
2
Cannot be ordered at this time. |
|
N-Channel MOSFET 60V 30A
COM-10213 |
7.5 |
6
Cannot be ordered at this time. |
|
Jumper Wire - JST Black Red
PRT-08670 |
3.15 | 3 | |
SparkFun USB LiPoly Charger - Single Cell
PRT-12711 |
35.9 | 2 | |
SparkFun Bluetooth Modem - BlueSMiRF Silver
WRL-12577 |
39.14
You save: 16.76 (30%) |
2
Cannot be ordered at this time. |
|
SparkFun ProtoShield Kit
DEV-07914 |
19.9 |
2
Cannot be ordered at this time. |
|
Total: 614.01 |