How to Solder - Through-hole Soldering

by Member #317455

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Diagonal Cutters
In stock TOL-08794
2.75 1   
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
9.95 1   
Cannot be ordered at this time.
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
4.5 1   
Female Headers
Out of stock PRT-00115
1.75 1   
SparkFun Full-Bridge Motor Driver Breakout - L298N
In stock BOB-09540
3.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Total: 55.4