Innovation/Matt SEP Customer #475124's Wish List from Cart

by Member #475124

Favorited Favorite 0

Thank you Raquel!!!!!! -Matt / Innovation

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RGB LED Panel - 16x32
Retired COM-12583
49.9 2   
Cannot be ordered at this time.
LED - Ultraviolet
In stock COM-08662
95
You save:
10 (10%)
100   
7-Segment Display - LED (Red)
31 available COM-08546
25 20   
10 Segment LED Bar Graph - Green
In stock COM-09938
4.5 2   
LED - Super Bright Green (100 pack)
Retired COM-09984
19.95 1   
Cannot be ordered at this time.
LED - Super Bright Yellow (100 pack)
Retired COM-09982
14.95 1   
Cannot be ordered at this time.
LED - Super Bright White (100 pack)
Retired COM-10035
29.95 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Blue
33 available COM-09937
4.5 2   
Circular LED Bargraphs - Green
Retired COM-11491
23.9 2   
Cannot be ordered at this time.
Circular LED Bargraphs - Red
Retired COM-10595
19.9 2   
Cannot be ordered at this time.
Solar Cell Huge - 5.2W
Retired PRT-09241
249.75 5   
Cannot be ordered at this time.
littleBits Korg Synth Kit
Retired KIT-12974
159.95 1   
Cannot be ordered at this time.
Moog Werkstatt-Ø1 Bundle
Retired KIT-13148
249.95 1   
Cannot be ordered at this time.
WAV Trigger
Retired WIG-12897
49.95 1   
Cannot be ordered at this time.
littleBits Deluxe Kit
Retired KIT-12973
199.95 1   
Cannot be ordered at this time.
SparkFun Gram Piano Kit
Retired KIT-11835
34.95 1   
Cannot be ordered at this time.
SparkFun Music Instrument Shield
In stock DEV-10587
37.5 1   
uArm - Desktop Robotic Arm
Retired ROB-13286
399.95 1   
Cannot be ordered at this time.
Arduino Ethernet Shield with PoE Module
Retired DEV-11230
599.5 10   
Cannot be ordered at this time.
Photoluminescent Panel - 3x5"
Retired COM-11552
19.5 10   
Cannot be ordered at this time.
LilyPad Rainbow LED Panel (5 strips of 7 colors)
Retired DEV-11843
24.95 1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
LED Matrix - Tri Color - Large
Retired COM-00683
29.95 1   
Cannot be ordered at this time.
SparkFun Weather Shield
Retired DEV-12081
119.85 3   
Cannot be ordered at this time.
LED Matrix Kit
Retired DEV-11861
9.95 1   
Cannot be ordered at this time.
Solar Cell Large - 2.5W
Retired PRT-07840
209.7 6   
Cannot be ordered at this time.
Total: 2731.3