Acera

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tiny AVR Programmer
33 available PGM-11801
87.5 5   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
22.5 5   
MicroSD Card with Adapter - 8GB
Retired COM-11609
55.8 4   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
84.75 5   
E-textile Basics Lab Pack
Out of stock LAB-13165
213.95 1   
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
69.5 10   
Cannot be ordered at this time.
Reed Switch - Insulated
In stock COM-10601
189
You save:
21 (10%)
100   
Magnet Square - 0.125"
In stock COM-08644
10.5 10   
Thin Speaker
Retired COM-10722
9.5 10   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
10.5 3   
LilyPad MP3
In stock DEV-11013
226 4   
Total: 979.5