Product | Subtotal | Qty | |
---|---|---|---|
Voltage Regulator - 5V
COM-00107 |
6.3 | 6 | |
Resistor 10k Ohm 1/6th Watt PTH
COM-08374 |
0.6 | 6 | |
Concave Button - Black
COM-09339 |
16.5 | 6 | |
LED - Basic Red 5mm
COM-09590 |
3.15 | 7 | |
PICAXE 08M2 Microcontroller (8 pin)
COM-10803 |
21 | 6 | |
DIP Sockets Solder Tail - 8-Pin
PRT-07937 |
0.55 | 1 | |
Transistor - NPN (P2N2222A)
COM-12852 |
6 |
12
Cannot be ordered at this time. |
|
Jumper Wire - PTH Black White
PRT-08672 |
11.4 |
12
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Total: 67.25 |