Maker Corps 2015

by Member #660260

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Circuit Scribe Conductive Ink Pen
In stock COM-13254
7.99 1   
Hakko FX-901 Cordless Soldering Iron
Retired TOL-13151
24.95
You save:
10 (29%)
1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
3.5 1   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Hobby Gearmotor - 65 RPM (Right Angle, Pair)
Out of stock ROB-13258
5.5 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
Out of stock PRT-12795
2.1 1   
Jumper Wires - Connected 6" (F/F, 20 pack)
Out of stock PRT-12796
2.1 1   
Break Away Headers - Long
In stock PRT-10158
3.25 1   
Rocker Switch - DPDT
Retired COM-11139
0.95 1   
Cannot be ordered at this time.
Reed Switch - Insulated
In stock COM-10601
2.1 1   
SMD LED - Blue 0603 (strip of 25)
Retired PRT-11250
6.95 1   
Cannot be ordered at this time.
Heat Shrink - Black 5' x 1/4"
Retired PRT-08830
1.95 1   
Cannot be ordered at this time.
Soft Circuits: Crafting e-Fashion with DIY Electronics
Retired BOK-13089
35.95 1   
Cannot be ordered at this time.
Stencils - Ding and Dent
Retired DD-10902
1.95 1   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Third Hand
27 available TOL-09317
10.95 1   
Total: 196.09