BROTATO

by Member #662224

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
AVR 20 Pin 20MHz 2K - ATtiny2313
Retired COM-00212
3.5 1   
Cannot be ordered at this time.
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
1 2   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.2 2   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.6 2   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
RF Link Transmitter - 315MHz
Out of stock WRL-10535
5.5 1   
LED - 5mm Cycling RGB (slow)
In stock COM-11450
0.95 1   
Breadboard - Mini Modular (Black)
In stock PRT-12047
9 2   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
0.45 1   
RF Link Receiver - 4800bps (315MHz)
In stock WRL-10533
6.5 1   
Magnetic Door Switch Set
Out of stock COM-13247
3.95 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
Total: 61.2