PcDuino Option

by D___Run___

Favorited Favorite 0

This provides infrastructure as well as the hardware of the Mini SIK

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
pcDuino - Voltage Translator Shield
Retired DEV-12768
11.95 1   
Cannot be ordered at this time.
Audio-Visual Kit
Retired DEV-11714
39.95 1   
Cannot be ordered at this time.
pcDuino3 - Dev Board
Retired DEV-12856
59.95 1   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Mini Photocell
In stock SEN-09088
1.6 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Total: 142.65