Out of this world wish list

by Jelimoore

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Geiger Counter
Retired SEN-11345
149.95 1   
Cannot be ordered at this time.
LulzBot Mini 3D Printer
Retired TOL-13256
1250 1   
Cannot be ordered at this time.
ABS Filament 3mm - 1kg (Black)
Retired TOL-12954
42.95 1   
Cannot be ordered at this time.
Power Supply - 80W DC Switching Mode
Retired TOL-09291
259.95 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Bare (5m)
Retired COM-12026
99.95 1   
Cannot be ordered at this time.
Total: 1802.8