Color Changing Circuit with LilyPad Pixels

by Gella

Favorited Favorite 1

Experiment with color mixing using a LilyPad Arduino Simple Board and LilyPad Pixels Tutorial link: http://sfe.io/t358.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Arduino Simple Board
Retired DEV-10274
23.5 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
3.5 1   
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
E-Textiles Battery - 110mAh (2C Discharge)
Retired PRT-13112
7.5 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
0.45 1   
LilyPad Pixel Board
Retired DEV-13264
8.04
You save:
9.81 (55%)
3   
Cannot be ordered at this time.
Total: 69.94