VU Meter

by NotThatMatt

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Spectrum Shield
29 available DEV-13116
28.95 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
SparkFun RGB LED Breakout - WS2812
Retired BOB-11820
23.6 8   
Cannot be ordered at this time.
Audio Cable 3.5mm 6ft
Retired CAB-08566
1.95 1   
Cannot be ordered at this time.
Rotary Switch - 10 Position
In stock COM-13253
2.1 1   
SparkFun Rotary Switch Breakout
Retired BOB-13098
1.95 1   
Cannot be ordered at this time.
Black Metal Knob - 14x24mm
In stock COM-10002
1.6 1   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
0.45 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
1.05 1   
Ribbon Cable - 6 wire (3ft)
Retired CAB-10648
0.75 1   
Cannot be ordered at this time.
Total: 70.1