Drool Stuff

by jma89

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Color LCD 128x128 Nokia Knock-Off
Retired LCD-00569
14.95 1   
Cannot be ordered at this time.
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
SparkFun MOSFET Power Control Kit
Retired COM-10256
7.9 2   
Cannot be ordered at this time.
Color LCD Shield
Retired LCD-09363
29.95 1   
Cannot be ordered at this time.
BeagleBoard
Retired DEV-09444
129.95 1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
1.2
You save:
3.55 (75%)
5   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Magnet Square - 0.125"
In stock COM-08644
3.15 3   
Reed Switch
In stock COM-08642
2.1 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Key Switch - Small
Retired COM-10445
0.95 1   
Cannot be ordered at this time.
CMOS IR Camera Module - 500x582
Retired SEN-08773
34.95 1   
Cannot be ordered at this time.
Reed Switch - Insulated
In stock COM-10601
2.1 1   
RFM22B-S2 SMD Wireless Transceiver - 434MHz
Retired WRL-10153
5.95 1   
Cannot be ordered at this time.
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
Maple
Retired DEV-10664
44.95 1   
Cannot be ordered at this time.
Wixel
Retired WRL-10665
19.95 1   
Cannot be ordered at this time.
Si4703 FM Tuner Evaluation Board
Retired BOB-10344
14.95 1   
Cannot be ordered at this time.
Passive PoE Cable Set
In stock CAB-10759
5.95 1   
Mamba Shield
Retired DEV-10918
49.95 1   
Cannot be ordered at this time.
Heatsink and Fan - 70mm
Retired PRT-10686
4.95 1   
Cannot be ordered at this time.
Thermoelectric Cooler - 40x40mm
Retired COM-10080
11.95 1   
Cannot be ordered at this time.
Theragrip Thermal Tape
Retired PRT-09771
3.95 1   
Cannot be ordered at this time.
FM Radio Transmitter Breakout- NS73M
Retired WRL-08482
9.95 1   
Cannot be ordered at this time.
i-Racer
Retired ROB-11162
29.95 1   
Cannot be ordered at this time.
Liquid Pump - 350GPH (12v)
Only 7 left! ROB-10455
16.5 1   
MP3 Codec - VS1063
In stock COM-11025
10.95 1   
6" Digital Calipers
In stock TOL-10997
16.5 1   
XMOS Processor - XS1-L1-64
Retired COM-10109
7.95 1   
Cannot be ordered at this time.
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
34.95 1   
Cannot be ordered at this time.
Pushbutton Power Switch SV
Retired ROB-08904
6.95 1   
Cannot be ordered at this time.
SparkFun Ardumoto Shield Kit
Retired KIT-13201
19.95
You save:
10 (33%)
1   
Cannot be ordered at this time.
Big Red Box - Enclosure
In stock PRT-11366
10.5 1   
SparkFun Big Red Box Proto Board
In stock DEV-13317
8.95 1   
Surface Transducer - Small
Retired COM-10917
9.95 1   
Cannot be ordered at this time.
SparkFun Capacitive Touch Keypad - MPR121
Retired SEN-12017
9.95 1   
Cannot be ordered at this time.
Total: 692.55