DIY LilyPad Potentiometers Option #2

by Gella

Favorited Favorite 0

Materials for soldering 3 potentiometers to 3 protoboards with silicone wire for use in a wearables project - this wish list is an add on to the Color Changing Costume tutorial: http://sfe.io/t358. Full tutorial wishlist: https://www.sparkfun.com/wish_lists/108842.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-Up Wire - Silicone 24AWG (Red, 1m)
Retired PRT-13076
2.95 1   
Cannot be ordered at this time.
ProtoBoard - Round 1"
Retired PRT-08809
5.9 2   
Cannot be ordered at this time.
Thumbwheel Potentiometer - 10k Ohm, Linear
Retired COM-11173
2.85 3   
Cannot be ordered at this time.
Total: 11.7