Arduino DAAAY

by MisterMister

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
9V Li-ion Rechargeable Battery - 350mAh
Retired PRT-10053
11.9 2   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Battery Charger - 9V Li-Ion (dual)
Retired PRT-12760
9.95 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
2.1 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
13.9 2   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
Total: 98.43