2014 Grant

by bsteinbach

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyTiny
Out of stock DEV-10899
53.55 9   
Sew Electric
Retired BOK-12019
34.95 1   
Cannot be ordered at this time.
LilyPad Arduino USB - ATmega32U4 Board
In stock DEV-12049
251.55 9   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
35.55 9   
LilyPad Light Sensor
Retired DEV-08464
19.75 5   
Cannot be ordered at this time.
LilyPad Rainbow LED Panel (5 strips of 7 colors)
Retired DEV-11843
124.75 5   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
44.55 9   
Cannot be ordered at this time.
Firefly Jar Kit
Retired KIT-11833
356.31
You save:
291.19 (45%)
37   
Cannot be ordered at this time.
LilyPad Design Kit
Retired KIT-12073
159.9 2   
Cannot be ordered at this time.
LilyPad Temperature Sensor
In stock DEV-08777
27.5 5   
LilyPad Button Board
In stock DEV-08776
10.5 5   
LilyPad MP3
In stock DEV-11013
169.5 3   
LilyPad Buzzer
In stock DEV-08463
39.6 8   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
18.9 9   
Total: 1346.86